IESNA:LM-63-2002
[TEST]P1355619
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-75)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA17R259827DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 98CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1243
TILT=NONE
1 -1 1 55 17 1 1 0.25 0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
63.4 68.9 72.2 73.3 71.1 71.1 77.7 113.8 266.9 462.7
740.5 1287.4 2257.6 2817.7 3304.4 3878.7 4339.1 4677.1 5034.8 5259
5489.8 5649.5 5769.9 5844.2 5906.6 5941.6 5961.3 5939.4 5797.2 5546.7
5285.3 4899.2 4544.8 4268 3979.3 3743 3398.5 3032 2585.8 2159.2
1597 1084 818.2 286.6 59.1 7.7 3.3 3.3 2.2 2.2
1.1 1.1 1.1 0 0
63.4 68.9 72.2 72.2 71.1 71.1 77.7 110.5 265.8 456.1
755.8 1297.3 2267.5 2741.1 3297.8 3834.9 4221 4652 4957.2 5213.1
5396.9 5553.3 5676.9 5757.8 5818 5853 5869.4 5848.6 5727.2 5490.9
5203.3 4851.1 4512 4228.7 3957.4 3711.3 3385.3 2988.3 2583.6 2090.3
1560.9 1082.9 798.5 297.5 64.5 6.6 3.3 3.3 2.2 2.2
1.1 1.1 1.1 0 0
63.4 68.9 72.2 72.2 71.1 71.1 77.7 109.4 260.3 446.3
723 1232.7 2159.2 2615.3 3151.3 3628.2 4135.7 4485.7 4795.3 5052.3
5238.3 5391.4 5512.8 5594.8 5651.7 5691.1 5706.4 5691.1 5582.8 5350.9
5073.1 4736.2 4351.2 4112.7 3854.6 3585.5 3304.4 2906.3 2437 1949.2
1523.7 1039.1 711 261.4 55.8 6.6 3.3 3.3 2.2 2.2
1.1 1.1 1.1 0 0
63.4 68.9 72.2 72.2 71.1 71.1 76.6 105 247.2 436.4
696.8 1147.4 1977.6 2439.2 2884.4 3376.6 3848 4217.7 4552.4 4801.8
4998.7 5152.9 5267.8 5350.9 5402.3 5436.2 5451.6 5436.2 5348.7 5177
4894.8 4537.1 4204.6 3930.1 3666.5 3418.2 3129.4 2767.3 2321.1 1834.3
1355.2 911.1 626.8 216.6 52.5 6.6 3.3 2.2 2.2 2.2
1.1 1.1 0 0 0
63.4 68.9 72.2 72.2 70 70 75.5 99.5 233 411.3
653 1045.7 1767.6 2173.4 2617.5 3023.3 3475 3838.2 4182.7 4439.8
4643.2 4805.1 4924.3 5006.4 5056.7 5087.3 5100.4 5077.5 5005.3 4866.4
4632.3 4319.5 3973.8 3684 3424.7 3156.7 2846.1 2507 2090.3 1586
1125.5 778.8 490 165.2 41.6 5.5 3.3 2.2 2.2 2.2
1.1 1.1 0 0 0
63.4 68.9 72.2 72.2 70 70 74.4 94.1 216.6 381.7
599.4 933 1582.7 1894.5 2272.9 2676.6 3033.1 3386.4 3715.7 3993.5
4224.3 4389.5 4519.6 4594 4657.4 4687 4694.6 4670.6 4609.3 4496.7
4294.3 4021.9 3696 3361.3 3103.1 2824.2 2484 2169 1731.5 1313.7
930.8 579.7 366.4 135.6 36.1 5.5 3.3 2.2 2.2 2.2
1.1 1.1 1.1 0 0
63.4 67.8 72.2 72.2 70 68.9 73.3 89.7 200.2 351.1
541.4 823.6 1332.3 1593.7 1899.9 2195.3 2518 2865.8 3131.6 3429.1
3644.6 3815.2 3957.4 4050.4 4107.3 4137.9 4140.1 4118.2 4062.4 3959.6
3790.1 3550.5 3225.6 2918.3 2619.7 2295.9 2002.8 1663.7 1329 986.6
704.4 439.7 260.3 103.9 31.7 5.5 2.2 2.2 2.2 1.1
1.1 1.1 1.1 0 0
63.4 67.8 71.1 72.2 68.9 68.9 72.2 85.3 181.6 316.1
493.3 741.6 1112.4 1327.9 1553.2 1799.3 2059.6 2329.8 2563.9 2811.1
3001.4 3163.3 3306.6 3399.6 3458.6 3486 3480.5 3451 3394.1 3285.8
3127.2 2923.8 2655.8 2307.9 2012.6 1738.1 1463.5 1213 947.2 709.9
498.8 339.1 200.2 84.2 27.3 5.5 2.2 2.2 1.1 1.1
1.1 1.1 1.1 0 0
63.4 68.9 71.1 71.1 68.9 67.8 71.1 80.9 155.3 282.2
432.1 638.8 910.1 1071.9 1239.3 1411 1625.4 1804.8 2013.7 2180
2333.1 2466.5 2578.1 2653.6 2705 2722.5 2710.5 2664.5 2593.4 2493.9
2342.9 2158.1 1928.4 1664.8 1408.8 1193.3 995.4 805 654.1 511.9
378.5 260.3 161.9 68.9 23 4.4 2.2 2.2 1.1 1.1
1.1 1.1 1.1 0 0
63.4 67.8 71.1 71.1 68.9 66.7 68.9 77.7 137.8 246.1
375.2 544.7 753.6 866.3 980.1 1106.9 1229.4 1371.6 1499.6 1627.6
1740.3 1824.5 1897.8 1947 1972.1 1968.9 1942.6 1891.2 1827.8 1732.6
1607.9 1472.3 1303.8 1103.7 933 784.3 665 560 467.1 378.5
288.8 212.2 136.7 55.8 19.7 4.4 2.2 1.1 1.1 1.1
1.1 1.1 1.1 0 0
63.4 67.8 68.9 67.8 64.5 59.1 54.7 52.5 52.5 55.8
64.5 80.9 95.2 99.5 102.8 105 106.1 106.1 105 102.8
99.5 95.2 89.7 84.2 79.8 72.2 65.6 58 49.2 39.4
35 30.6 27.3 21.9 17.5 15.3 13.1 9.8 8.8 6.6
4.4 3.3 2.2 0 0 1.1 1.1 1.1 1.1 1.1
1.1 2.2 1.1 1.1 0
63.4 66.7 65.6 62.3 59.1 52.5 47 40.5 36.1 31.7
28.4 24.1 20.8 19.7 17.5 16.4 15.3 13.1 12 10.9
9.8 8.8 7.7 7.7 6.6 5.5 4.4 4.4 3.3 2.2
2.2 2.2 2.2 1.1 1.1 1.1 1.1 1.1 1.1 2.2
2.2 2.2 2.2 2.2 2.2 2.2 3.3 3.3 3.3 3.3
4.4 4.4 3.3 3.3 0
63.4 64.5 61.3 56.9 51.4 45.9 39.4 35 29.5 26.3
23 19.7 17.5 16.4 16.4 15.3 14.2 14.2 13.1 13.1
12 12 10.9 10.9 10.9 9.8 9.8 9.8 8.8 8.8
8.8 8.8 8.8 7.7 7.7 7.7 7.7 7.7 6.6 6.6
6.6 6.6 6.6 6.6 6.6 5.5 5.5 5.5 5.5 5.5
5.5 5.5 4.4 4.4 0
63.4 61.3 58 52.5 47 41.6 37.2 32.8 29.5 26.3
24.1 21.9 20.8 20.8 19.7 19.7 18.6 18.6 18.6 17.5
17.5 16.4 16.4 16.4 16.4 16.4 15.3 15.3 15.3 15.3
15.3 14.2 14.2 14.2 14.2 14.2 13.1 13.1 13.1 13.1
13.1 13.1 12 12 10.9 10.9 9.8 9.8 8.8 7.7
6.6 5.5 4.4 3.3 0
63.4 60.2 54.7 50.3 44.8 40.5 37.2 33.9 30.6 29.5
27.3 26.3 25.2 24.1 24.1 24.1 24.1 23 23 23
23 23 21.9 21.9 21.9 21.9 21.9 21.9 21.9 20.8
20.8 20.8 20.8 20.8 20.8 20.8 20.8 20.8 19.7 19.7
19.7 19.7 19.7 18.6 17.5 16.4 16.4 14.2 13.1 12
9.8 7.7 5.5 2.2 0
63.4 59.1 53.6 49.2 44.8 41.6 38.3 35 33.9 31.7
30.6 29.5 28.4 28.4 28.4 28.4 28.4 27.3 27.3 27.3
27.3 27.3 27.3 27.3 27.3 27.3 27.3 27.3 27.3 27.3
27.3 27.3 27.3 27.3 27.3 27.3 27.3 27.3 27.3 27.3
26.3 26.3 26.3 25.2 25.2 24.1 23 20.8 19.7 17.5
15.3 12 7.7 4.4 0
63.4 59.1 53.6 48.1 44.8 41.6 39.4 36.1 33.9 32.8
31.7 30.6 30.6 30.6 29.5 29.5 29.5 29.5 29.5 29.5
29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5
29.5 29.5 29.5 29.5 30.6 29.5 29.5 29.5 29.5 28.4
28.4 28.4 28.4 27.3 26.3 25.2 24.1 23 20.8 18.6
16.4 13.1 8.8 4.4 0
